OpenSDA Bootloader image
--------------------------------------------------------------

The k20dx128_bootloader_0x8000.bin file is the original OpenSDA

bootloader application for the TWR-KV58F220M.  It is the 

application on which all OpenSDA interface applications sit.  

It comes preprogrammed on your OpenSDA K20 

on your TWR-KV58F220M. This is provided should your bootloader 

become corrupted or you need to revert to the factory default

for any reason.  

The k20dx_bl.bin application is the updated bootloader which works 

with Win 10 and updated DAPLink interface applications. This is 

The recommended bootloader application.  



To program either file onto the K20, simply connect the programmer

of your choice to the K20 JTAG/SWD programming header, J27, and

program this file to location 0x0.  



More information on the OpenSDA architecture can be found at the 

link below.  



OpenSDA User's Guide
---------------------------------
http://cache.freescale.com/files/32bit/doc/user_guide/OPENSDAUG.pdf